IESNA:LM-63-2002
[TEST]P1461087
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]06/10/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2604-751-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]PRV-PC1C-750-U-T4RE
[LUMINAIRE] PREVAIL DISCRETE LED 1 SQUARE AT 880MA 70CRI 5000K FIXTURE w/ TYPE IV ROADWAY ILLUMINANCE DISTRIBUTION OPTIC
[LAMP] (40) 5000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.93A 111.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5000K
[_THDi]2.87%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, POLE, WALL
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]17020.9
TILT=NONE
40 -1 1 38 22 1 1 0.6667 0.6667 0.0000
1.000 1 111.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 68 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 51 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1550.0 1566.7 1594.4 1642.0 1715.7 1799.0 1875.1 1934.6 2005.9 2109.0 2230.3 2381.7 2552.2 2744.8 2990.6 
3261.8 3553.6 3770.8 3975.3 4194.2 4428.9 4780.9 5174.1 5551.5 5648.3 5213.8 4256.0 3445.7 3287.2 2735.3 
1715.7 736.6 482.8 405.9 343.3 241.0 103.9 0.0 
1550.0 1565.9 1592.8 1638.8 1712.6 1795.8 1869.5 1929.0 2000.4 2105.0 2220.8 2370.6 2549.0 2745.6 2976.4 
3249.9 3536.9 3773.2 3976.9 4186.2 4429.6 4750.8 5179.7 5522.2 5655.4 5235.2 4300.4 3502.8 3366.4 2819.4 
1766.5 761.1 483.6 404.4 335.4 232.3 87.2 0.0 
1550.0 1562.7 1592.0 1633.3 1703.0 1789.5 1869.5 1928.2 1998.8 2097.9 2217.6 2360.3 2530.0 2721.1 2977.1 
3249.9 3563.9 3789.0 3990.4 4208.4 4453.4 4773.7 5213.8 5616.5 5818.7 5608.6 4803.9 3965.8 3821.5 3254.6 
2285.8 1134.6 524.9 402.0 318.7 210.1 90.4 0.0 
1550.0 1567.5 1589.7 1627.7 1692.7 1777.6 1853.7 1923.5 1995.6 2083.6 2194.6 2337.3 2496.7 2683.0 2933.5 
3217.4 3552.8 3805.7 4015.8 4271.1 4535.9 4834.0 5255.0 5749.7 6161.2 6292.1 5821.9 5063.9 4865.7 4327.4 
3446.5 2079.6 919.7 440.8 330.6 227.5 107.0 0.0 
1550.0 1562.7 1584.1 1618.2 1676.9 1750.6 1831.5 1902.0 1982.9 2066.2 2172.4 2295.3 2444.4 2629.1 2854.3 
3141.3 3464.0 3760.5 4033.2 4295.7 4612.8 4960.1 5427.8 5949.5 6598.1 7192.7 7459.1 7255.4 7191.1 6927.1 
6312.7 4864.9 2944.6 1303.4 508.2 256.9 115.0 0.0 
1550.0 1561.9 1583.3 1607.9 1657.1 1722.9 1799.0 1872.7 1956.0 2049.5 2148.6 2272.3 2415.8 2592.6 2822.5 
3087.4 3445.7 3783.5 4096.7 4460.6 4865.7 5301.0 5856.0 6547.3 7433.8 8458.9 9465.0 9973.3 9981.2 
9711.6 8723.7 7367.2 5910.7 3973.0 2029.7 883.2 263.2 0.0 
1550.0 1557.9 1575.4 1601.6 1643.6 1702.2 1773.6 1850.5 1940.9 2030.5 2132.8 2254.1 2388.1 2572.0 2814.6 
3103.2 3437.0 3804.9 4192.6 4602.5 5079.0 5571.4 6156.5 6898.6 7769.1 8882.3 9992.3 10583.7 10596.4 
10289.6 9258.9 7522.6 6111.3 4072.9 2255.7 1005.3 275.9 0.0 
1550.0 1560.3 1579.4 1605.5 1641.2 1696.7 1764.9 1841.8 1933.8 2028.1 2135.9 2257.2 2394.4 2575.2 2819.4 
3116.7 3484.6 3859.6 4271.1 4739.7 5230.4 5747.4 6357.1 7055.6 7847.6 8887.0 9953.4 10386.3 10394.3 
10123.1 9217.7 7550.3 5649.8 3614.6 1982.9 873.7 194.2 0.0 
1550.0 1554.0 1573.8 1598.4 1633.3 1677.7 1732.4 1810.9 1895.7 1997.2 2107.4 2229.5 2380.1 2584.7 2852.7 
3231.7 3693.9 4165.6 4688.9 5152.7 5658.6 6165.2 6716.2 7316.4 8083.9 8920.3 9277.9 9070.2 8968.7 
8421.6 7539.2 5978.1 4008.6 2039.2 936.4 332.2 113.4 0.0 
1550.0 1554.8 1569.8 1593.6 1626.1 1667.4 1722.1 1792.6 1871.1 1976.6 2090.0 2228.7 2389.6 2629.1 3001.7 
3509.9 4077.6 4700.8 5245.5 5786.2 6326.9 6839.1 7457.5 8198.1 9134.4 9579.2 9412.7 8861.7 8676.9 
7798.5 6376.1 4512.9 2403.9 975.2 352.0 205.3 84.8 0.0 
1550.0 1554.8 1565.1 1587.3 1619.0 1665.0 1721.3 1795.8 1883.8 2001.9 2123.3 2292.1 2495.9 2756.7 3158.7 
3676.4 4303.6 4928.4 5488.1 6013.0 6493.4 7017.5 7628.0 8302.7 8872.8 8902.9 8352.7 7339.4 7098.4 
6143.0 4656.4 2949.4 1380.4 474.9 213.3 126.1 50.7 0.0 
1550.0 1551.6 1563.5 1583.3 1619.0 1660.2 1725.2 1810.9 1913.9 2042.4 2195.4 2373.8 2569.6 2821.8 3142.1 
3568.6 4126.0 4599.3 5071.1 5468.3 5832.2 6222.3 6724.2 7316.4 7762.0 7745.3 7165.0 6257.2 6029.6 5152.7 
3806.5 2354.0 1123.5 370.3 195.8 114.2 38.1 0.0 
1550.0 1551.6 1561.1 1583.3 1618.2 1669.7 1741.1 1838.6 1967.9 2113.7 2264.4 2442.8 2619.6 2819.4 3049.3 
3310.9 3671.7 4040.4 4368.6 4690.5 5056.0 5490.5 6057.4 6778.9 7295.8 7161.8 6533.9 5566.6 5271.7 4354.3 
2952.6 1704.6 822.2 314.0 202.2 120.5 46.0 0.0 
1550.0 1549.2 1558.7 1581.7 1622.2 1691.1 1789.5 1913.9 2062.2 2219.2 2361.1 2472.9 2543.5 2574.4 2599.0 
2653.7 2817.0 3135.7 3512.3 3892.1 4209.2 4462.9 4727.8 4810.2 4346.4 3379.9 2380.1 1477.9 1313.0 867.4 
500.3 369.5 305.2 257.7 207.7 133.2 45.2 0.0 
1550.0 1548.4 1554.8 1580.9 1638.0 1731.6 1860.8 1996.4 2135.9 2255.7 2333.4 2346.8 2324.6 2313.5 2345.2 
2391.2 2401.5 2328.6 2170.0 1976.6 1758.5 1565.9 1430.3 1255.9 976.0 740.5 613.7 532.8 516.1 470.2 415.5 367.1 
317.1 260.8 210.1 144.3 53.9 0.0 
1550.0 1545.3 1552.4 1587.3 1665.0 1785.5 1914.7 2059.0 2178.0 2246.9 2265.2 2257.2 2260.4 2281.0 2276.3 
2197.0 2049.5 1865.6 1676.9 1504.8 1358.2 1199.6 1030.7 880.9 758.8 677.1 604.2 540.7 526.5 482.8 432.9 385.3 
340.1 294.1 245.0 168.1 63.4 0.0 
1550.0 1545.3 1552.4 1600.0 1698.3 1829.9 1975.8 2105.0 2190.6 2227.9 2240.6 2268.3 2283.4 2246.1 2146.2 
2020.2 1875.1 1760.9 1676.1 1568.3 1435.1 1250.3 1078.3 928.4 832.5 768.3 706.4 642.2 632.7 587.5 531.2 485.2 
427.3 375.8 310.0 214.1 85.6 0.0 
1550.0 1541.3 1554.8 1615.8 1727.6 1873.5 2023.4 2139.1 2197.0 2224.7 2262.0 2286.6 2254.9 2139.1 2021.0 
1898.1 1825.9 1778.4 1716.5 1619.0 1462.0 1273.3 1125.1 1045.8 995.8 945.1 876.9 804.7 789.7 733.4 657.3 
595.4 541.5 490.0 384.5 277.5 117.3 0.0 
1550.0 1541.3 1557.9 1624.5 1753.0 1913.9 2058.2 2148.6 2193.8 2229.5 2264.4 2261.2 2172.4 2045.6 1920.3 
1837.8 1795.8 1755.4 1682.4 1573.8 1385.9 1249.5 1165.5 1107.6 1065.6 1000.6 919.7 845.2 824.6 758.8 683.4 
643.8 617.6 545.5 403.6 278.3 121.3 0.0 
1550.0 1542.1 1560.3 1642.8 1779.9 1937.7 2082.8 2159.7 2199.4 2243.0 2266.0 2229.5 2120.9 1985.3 1872.7 
1813.2 1772.0 1718.9 1631.7 1489.8 1319.3 1221.0 1148.0 1094.1 1037.8 958.6 880.9 799.2 782.5 723.9 677.1 
658.1 619.2 508.2 371.1 236.3 97.5 0.0 
1550.0 1538.9 1561.1 1648.3 1783.9 1953.6 2091.5 2164.5 2206.5 2246.9 2264.4 2208.1 2092.3 1951.2 1845.0 
1793.4 1749.8 1679.3 1570.6 1413.7 1275.7 1194.8 1134.6 1084.6 1013.3 936.4 854.7 775.4 760.3 705.6 681.9 
680.3 622.4 498.7 260.8 116.5 40.4 0.0 
1550.0 1539.7 1560.3 1654.7 1790.3 1949.6 2099.5 2167.7 2210.5 2253.3 2269.9 2214.4 2096.3 1952.8 1848.1 
1798.2 1757.7 1683.2 1572.2 1406.5 1271.7 1189.3 1126.6 1081.4 1006.1 926.8 849.9 777.0 758.8 701.7 689.8 
685.8 626.4 486.8 257.7 102.3 23.0 0.0 
